IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SHVE PG 16 Art. Nr. 52005110
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal PG
SKINDICHT® EMC/Earthing
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunststoff_oder_metall_pg/skindicht_emv_erdung/shve.prj},{NB=SKINDICHT SHVE PG 16 Art. Nr. 52005110(F=10.8)},{IDNR=},{ATN=52005110},{PG=PG 16},{ID=20.000},{RS=1.500},{FMIN=10.8},{FMAX=12.8},{F=10.8},{NDM1=22.5},{KDM1=21.2},{GEW2=PG 16},{NDM2=22.5},{KDM2=21.2},{SW=24},{A=26.7},{B=9.0},{C=37.5},{D=6.0},{E=7.0},{H=16.5},{J=2.0},{K=3.5},{N=3.0},{O=22.3},{MATERIAL=Messing vernickelt},{VPE=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 43
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SHVE - Cable gland with sealing cone and screen contact
Bill of material
SKINDICHT® SHVE PG 16 Art. Nr. 52005110
ATN
Part number
52005110
52005110
PG
Outer thread
PG 16
PG 16
FMIN
Klemmbereich min.
10.8
10.8
mm
FMAX
Klemmbereich max.
12.8
12.8
mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
確定
SW
Wrench size
24
24
mm
A
Width across corners
26.7
26.7
mm
B
Diameter
9.0
9.0
mm
C
37.5
37.5
mm
D
6.0
6.0
mm
E
7.0
7.0
mm
MATERIAL
Material
Brass, nickel-plated
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...