IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: LEANTECHNIK
Created: 17.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LEANTECHNIK
501 390 5.1 lifgo SHB1
LEANTECHNIK
Accessories lifgo gear SVZ
Stepless holding brake
Stepless holding brake
Powered by
CAD模型選擇
{leantechnik/zubehoer_lifgo_getriebe_svz/shb/shb1/51_shb1_390.prj},{NB=501 390_5.1 lifgo SHB1},{CNSORDERNO=501 390},{BEZ=5.1 lifgo SHB1},{INFO=Info PDF},{V=20 bar},{A=130},{B=120},{C=59},{D=98},{E=96},{F=M16 deep 28},{G=30},{H=20.7},{I=26},{J=G 1/8 deep 9,5 Anschluss Ma=12Nm},{K=M8},{L=79.4},{M=BES516-3005-G-E4-C-PU-05},{N=25},{O=62 +/-0,1},{P=29.5},{Q=1},{R=3},{S=15},{T=27},{U=15},{NH=7500},{OPMIN=20},{OPMAX=28},{ST=490},{MAXG=2},{AT=-10 bis +60},{AC=0,448},{DM=Druckluft mit Druckluftqualität nach ISO 8573-1 Klasse 4},{CNSMASSEXACT=4.95},{INFOPAGE=shb1},{CNSORDERNOHELP=501 390}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 390 - 5.1 SHB1 short version-20bar
Bill of material
501 390_5.1 lifgo SHB1
CNSORDERNO
Part number
501 390
BEZ
Description
5.1 lifgo SHB1
INFO
Data sheet
Info PDF
V
Variant
20 bar
A
Length
130
mm
B
Width
120
mm
C
Height
59
mm
D
Length
98
mm
E
Width
96
mm
F
Thread
M16 deep 28
mm
G
Length
30
mm
H
Height
20.7
mm
I
Length
26
mm
J
Thread
G 1/8 deep 9.5 connection Ma = 12Nm
Inch
K
Thread
M8
mm
L
Width
79.4
mm
M
Induction sensor Sensor Fa.Balluff
BES516-3005-G-E4-C-PU-05
mm
N
Length
25
mm
O
Height
62 +/-0,1
P
Height
29.5
mm
Q
Height
1
mm
R
Height
3
mm
S
Length
15
mm
T
Length
27
mm
U
Height
15
mm
NH
Nominal holding force
7500
N
OPMIN
Opening pressure
20
bar
OPMAX
Opening pressure
28
bar
ST
Rigidity
490
N/μm
MAXG
Max. Sliding speed
2
m/s
AT
Ambient temperature
-10 to +60
°C
AC
Air consumption per circuit in standard liters at
0,448
mm
DM
Print media
Compressed air compressed air quality according to ISO 8573-1 class 4
CNSMASSEXACT
Weight
4.95
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...