您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
français
English
FIG.2B.304.CLAD92
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Plug
2B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/plug/2b/b-2b-fi.prj},{NB=FIG.2B.304.CLAD92},{REF=FIG.2B.304.CLAD92},{DESC=Straight plug for remote handling, special alignment mark, knurled handling surface, cable collet},{CONTACT=5 Low Voltage},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Vtest (contact-contact):|A|1850 V (AC), 2600 V (DC)},{MAXA=15},{OPTION=:}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 22
HELP_VARIABLE
Company
LEMO
Description
B-2B-FI - Push-pull connector - Straight plug for remote handling, special alignment mark, knurled handling surface, cable collet
Bill of material
FIG.2B.304.CLAD92
REF
FIG.2B.304.CLAD92
FIG.2B.304.CLAD92
DESC
Straight plug for remote handling, special alignment mark, knurled handling surface, cable collet
CONTACT
5 Low Voltage
5 Low Voltage
MINTEMP
-55
°C
MAXTEMP
250
°C
TESTV
Vtest (contact-contact):|A|1850 V (AC), 2600 V (DC)
Vtest (contact-contact):|A|1850 V (AC), 2600 V (DC)
MAXA
15
15
A
OPTION
:
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...