IFC 4.0
可提供的產品目錄語言:
English
français
English
FGY.4B.340.PLAD10Y
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Plug
4B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/plug/4b/b-4b-fg_psu.prj},{NB=FGY.4B.340.PLAD10Y},{REF=FGY.4B.340.PLAD10Y},{DESC=Straight plug, cable collet and PSU or PPSU outer shell},{CONTACT=40 Low Voltage},{TESTV=Vtest (contact-contact):|A|900 V (AC), 1270 V (DC)},{MAXA=2},{OPTION=:},{MINTEMP=-50},{MAXTEMP=150}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
LEMO
Description
B-4B-FG_PSU - Push-pull connector - Straight plug, cable collet and PSU or PPSU outer shell
Bill of material
FGY.4B.340.PLAD10Y
REF
FGY.4B.340.PLAD10Y
FGY.4B.340.PLAD10Y
DESC
Straight plug, cable collet and PSU or PPSU outer shell
CONTACT
40 Low Voltage
40 Low Voltage
TESTV
Vtest (contact-contact):|A|900 V (AC), 1270 V (DC)
Vtest (contact-contact):|A|900 V (AC), 1270 V (DC)
MAXA
2
2
A
OPTION
:
:
MINTEMP
-50
-50
°C
MAXTEMP
150
150
°C
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...