IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
X6309A-C66SA-AS
MACHINE ENGINEERING CORPORATION
PPU (Motor type)
Standard model
Powered by
CAD模型選擇
{machine_engineering/ppu_motor_type/standard_model/x6309a_66s_as_asmtab.prj},{NB=X6309A-C66SA-AS},{IDNR=},{TM=66SA},{NS=},{SC=},{HB=},{MCB=},{MOT=1},{X1=90},{Z1=60},{Z2=15},{W1=188.4},{W2=140},{W3=114},{H1=220.7},{H2=31.5},{H3=129.2},{H4=93.5},{H5=67},{H6=118},{E1=40.5},{E2=35},{B1=144.2},{B2=97.2},{B3=64.5},{B4=32.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
X6309A
Bill of material
X6309A-C66SA-AS
CNSORDERNO
Order number
X6309A-C66SA-AS
TM
Type of motor
66SA
66SB
Z66AK
Z66AC
Z66MK
Z66MC
66SA
66SB
Z66AK
Z66AC
Z66MK
Z66MC
NS
Number of Sensor
-
-
SC
Sensor Cover
-
-
HB
Holder Bracket
Without
With
Without
With
MCB
Motion Controller Bracket
Without
With
Without
With
TYPE
Type
DC voltage
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...