IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
X6310A-C66SA-AS
MACHINE ENGINEERING CORPORATION
PPU (Motor type)
Standard model
Powered by
CAD模型選擇
{machine_engineering/ppu_motor_type/standard_model/x6310a_66sa_as_asmtab.prj},{NB=X6310A-C66SA-AS},{IDNR=},{TM=66SA},{NS=},{SC=},{HB=},{MCB=},{MOT=1},{X1=110},{Z1=75},{Z2=20},{W1=190.4},{W2=140},{W3=134},{H1=256.7},{H2=36.5},{H3=145.2},{H4=112.5},{H5=72},{H6=123},{E1=55.5},{E2=40},{B1=160},{B2=113},{B3=64.5},{B4=48.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
X6310A
Bill of material
X6310A-C66SA-AS
CNSORDERNO
Order number
X6310A-C66SA-AS
TM
Type of motor
66SA
66SB
Z66AK
Z66AC
Z66MK
Z66MC
66SA
66SB
Z66AK
Z66AC
Z66MK
Z66MC
NS
Number of Sensor
-
-
SC
Sensor Cover
-
-
HB
Holder Bracket
Without
With
Without
With
MCB
Motion Controller Bracket
Without
With
Without
With
TYPE
Type
DC voltage
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...