IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO Q 660 IEP 121 Z
Mandelli
STANDARD STEEL DIE SETS - ISO STANDARD
Bases with 2 plates ISO
Powered by
CAD模型選擇
{mandelli/iso_piastre_basi/base_2piastre/iso_base_2piastre_q_asmtab.prj},{NB=ISO Q660IEP(32)(125-0)121Z},{IDNR=},{TYPE=Q},{SIZE=660},{A=400},{B=250},{C1=48},{C2=38},{COL=IEP},{L1=125},{L2=0.000},{DD=32},{BS=121},{DD2=32},{DD1=30},{BSX=121,122,123,131,132,133,141,142,143,151,152,153},{CM=Z},{W=70.5},{PPATH=iso_base_2piastre_q_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 120
HELP_VARIABLE
Company
Mandelli
Description
Standard steel die sets - ISO standard - 2 plates - 4 pillars
Bill of material
ISO Q 660 IEP 121 Z
TYPE
Type
Q
SIZE
Size
660
660
A
400
400
mm
B
250
250
mm
C1
48
48
mm
C2
38
38
mm
COL
Pillar type
IEP
IER
IP
IR
IEP
IER
IP
IR
L1
125
140
160
180
200
224
250
280
315
355
400
450
500
125
140
160
180
200
224
250
280
315
355
400
450
500
mm
L2
-
-
mm
BS
Bushing type
121
122
123
131
132
133
141
142
143
151
152
153
121
122
123
131
132
133
141
142
143
151
152
153
DD2
d2
32
32
mm
DD1
d1
30
30
mm
CM
Clamps positions
Z
X
Z
X
AAXB
a x B
256 x 250
256 x 250
BBXA
b x A
106 x 400
106 x 400
W
Weight
70.5
70.5
kg
G1
Pillar-bush
SP 3020
G2
Bush-cage
ISO 430
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...