IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO 3C1 D 660 IEP 32 161 Z
Mandelli
STANDARD STEEL DIE SETS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_piastre_basi/iso_type_d_3p_c1.prj},{NB=ISO 3C1 D 660 IEP 32 161 Z},{IDNR=},{TYPE=D},{SIZE=660},{A=400},{B=250},{C1=48},{COL=IEP},{DD2=32},{DD1=30},{DD=32},{BS=161},{BSX=161,162,163,171,172,173,181,182,183,191,192,193,194},{CM=Z}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 120
HELP_VARIABLE
Company
Mandelli
Description
ISO 3 plate D-C1 - Plate
Bill of material
ISO 3C1 D 660 IEP 32 161 Z
IDNR
Ident number
TYPE
Type
D
SIZE
Size
660
660
A
400
400
mm
B
250
250
mm
C1
48
48
mm
COL
Pillar type
IEP
IER
IP
IR
IEP
IER
IP
IR
DD2
d2
32
32
mm
DD1
d1
30
30
mm
DD
d2/d1
32
30
32
30
mm
BS
Bushing type
161
162
163
171
172
173
181
182
183
191
192
193
194
161
162
163
171
172
173
181
182
183
191
192
193
194
CM
Clamps positions
Z
X
Z
X
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...