IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
ALI5-F/0050/M03/-277/480/60-T-No--71-2/0-1+IP65+//FC1/1/IP65/0/A1///////
MecVel
ALI5
Powered by
CAD模型選擇
{mecvel/ali5/ali5_f_asmtab.prj},{NB=ALI5-F/0050/M03/-277/480/60-T-No--71-2/0-1+IP65+//FC1/1/IP65/0/A1///////0},{IDNR=ALI5-F},{CM=No},{C=50},{CC=0},{CX=[50:970]},{VS=M03},{FMAX=11000},{VEL=23},{GR=71},{PM=0.75},{NP=2},{TIPO=T},{TIPOX='T','AT','M','AM'},{TS1=277/480/60},{TENSIONEX='277/480/60','220/380/60','254/440/60','480/830/60','230/400/50','190/330/50','208/360/50','400/690/50'},{FR=-},{GP=IP65},{OO=-},{OM=0},{OMO=1},{ENC=-},{OMF=1},{PZ=No},{DA=},{AP=0.000},{AA=1},{OPZ=},{OPZ1=},{OPZ2=},{OPZ3=},{OPZ5=},{OPZ7=},{DAX=2,'-',0,'AR0', 1,'AR1'},{PPATH=ali5_f_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
MecVel
Description
ALI5-F - Actuator with limit switches
Bill of material
ALI5-F/0050/M03/-277/480/60-T-No--71-2/0-1+IP65+//FC1/1/IP65/0/A1///////
IDNR
Type of actuator
ALI5-F
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
確定
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
確定
VS
Version
M03
M03
FMAX
11000
11000
N
VEL
Speed
23
23
mm/s
GR
Gr. motor
71
71
PM
Motor power
0.75
0.75
NP
N° Pole
2
2
TIPO
Type
T
AT
M
AM
T
AT
M
AM
TIPOY
Motor notes
-
TS1
Voltage
277/480/60
220/380/60
254/440/60
480/830/60
230/400/50
190/330/50
208/360/50
400/690/50
277/480/60
220/380/60
254/440/60
480/830/60
230/400/50
190/330/50
208/360/50
400/690/50
V
FR
Brake
-
-
GP
Protection Class
IP65
IP65
OO
Options
NO
AB
NO
AB
OM
Motor position
M0-FC1
M1-FC2
M0-FC1
M1-FC2
OMO
Terminalbox position
1.000
2.000
3.000
4.000
1.000
2.000
3.000
4.000
ENC
Encoder
NO
E05
E06
E07
E08
NO
E05
E06
E07
E08
ENCX
Encoder notes
-
OMF
Limit switches and motor position
2FC2
3FC2
2FC2
3FC2
PZ
Potentiometer
No
POT01
POT05
POT10
No
POT01
POT05
POT10
DA
Antirotation device
NO
Yes
NO
Yes
AP
Rear end
P0
P1
P2
P0
P1
P2
AA
Front attachment
A1
A3
A4
A7
A1
A3
A4
A7
OPZ
Stainless steel
NO
Si
NO
Si
OPZX
-
OPZ1
Protection bellows
NO
Yes
NO
Yes
OPZ2
Painting
NO
Yes
NO
Yes
OPZ2Y
Painting notes
-
OPZ3
Safety nut
NO
Yes
NO
Yes
OPZ5
Viton seals
NO
Yes
NO
Yes
OPZ7
Additional shaft
NO
Yes
NO
Yes
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.