??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Molex
Description
74058
Bill of material
740581002
PN
Part Number
740581002
DESC
Description
VHDM Single-Ended Board-to-Board Backplane Header, 2.00mm Pitch, Vertical, 6 Rows, Pin End Version, 60 Circuits, 10 Columns, Pin Length 6.25mm
APPLICATION
Application
Backplane
CIRCUITS
Circuits
60
CURRENT
Maximum Current
2.0 A
DR
Data Rate
3125 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Vertical
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.