您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
783481011
Molex
Backplane Connectors
Power Receptacle
Impact
Powered by
CAD模型選擇
{molex/backplane_connectors/power_receptacle/impact/78348.prj},{NB=783481011},{SHA256=PW0m1NkqZlkoFSmEUHOjS1pT9VY+2l96qkaiuvTm5BI=},{INAME=00011__783481011},{PN=783481011},{DESC=Impact 3 Pair, Right-Angle Power Receptacle, 2 Modules with Left Hold-Down, Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free},{APPLICATION=Conventional, Coplanar},{CIRCUITS=8},{CURRENT=15.0},{DR=N/A},{PAIRS=3},{ORIENTATION=Right Angle}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Molex
Description
78348
Bill of material
783481011
PN
Part Number
783481011
783481011
DESC
Description
Impact 3 Pair, Right-Angle Power Receptacle, 2 Modules with Left Hold-Down, Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free
Impact 3 Pair, Right-Angle Power Receptacle, 2 Modules with Left Hold-Down, Press-Fit, LCP, Glass Filled UL94-V0, Black, Tray Packaging, Lead-Free
APPLICATION
Application
Conventional, Coplanar
CIRCUITS
Circuits
8
8
CURRENT
Maximum Current
15.0
A
DR
Data Rate
N/A
Gbps
PAIRS
Number of Pairs
3
ORIENTATION
Orientation
Right Angle
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...