IFC 4.0
可提供的產品目錄語言:
English
English
2016460241
Molex
PCB Headers
1.50mm
Spot-On
Powered by
CAD模型選擇
{molex/pcb_headers/1_50mm/spot_on/201646.prj},{NB=2016460241},{SHA256=sunAhPrOGrjeREv/tfxzyrpcFWS+S42QvXyIuc9hUK4=},{INAME=10664__2016460241},{PN=2016460241},{DESC=Spot-On Wire-to-Board Header with Nail, 1.50mm Pitch, Dual Row, Vertical, 24 Circuits, Matte Tin (Sn) Plating, Black},{CIRCUITS=24},{CURRENT=2.0},{MATERIAL=Matte Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
Molex
Description
201646
Bill of material
2016460241
PN
Part Number
2016460241
2016460241
DESC
Description
Spot-On Wire-to-Board Header with Nail, 1.50mm Pitch, Dual Row, Vertical, 24 Circuits, Matte Tin (Sn) Plating, Black
Spot-On Wire-to-Board Header with Nail, 1.50mm Pitch, Dual Row, Vertical, 24 Circuits, Matte Tin (Sn) Plating, Black
CIRCUITS
Circuits
24
24
CURRENT
Maximum Current
2.0
A
MATERIAL
Material - Plating Mating
Matte Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.