您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
347930042
Molex
PCB Headers
2.00mm
Mini50
Powered by
CAD模型選擇
{molex/pcb_headers/2_00mm/mini50/34793.prj},{NB=347930042},{SHA256=camkcLZSeBtxM+CNhKQGqsPojEDnC6bfTCtHYPsVzQ8=},{INAME=347930042},{PN=347930042},{DESC=Mini50 Unsealed Right-Angle Header, Single Row, 4 Circuit, Polarization Option C, Dark Gray, Tray},{CIRCUITS=4},{CURRENT=4.0},{MATERIAL=Tin over Nickel},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 21
HELP_VARIABLE
Company
Molex
Description
34793
Bill of material
347930042
PN
Part Number
347930042
347930042
DESC
Description
Mini50 Unsealed Right-Angle Header, Single Row, 4 Circuit, Polarization Option C, Dark Gray, Tray
Mini50 Unsealed Right-Angle Header, Single Row, 4 Circuit, Polarization Option C, Dark Gray, Tray
CIRCUITS
Circuits (Loaded)
4
4
CURRENT
Maximum Current
4.0
A
MATERIAL
Material - Plating Mating
Tin over Nickel
Tin over Nickel
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...