IFC 4.0
可提供的產品目錄語言:
English
English
194280016
Molex
PCB Headers
5.84mm
MX150L
Powered by
CAD模型選擇
{molex/pcb_headers/5_84mm/mx150l/19428.prj},{NB=194280016},{SHA256=vURPZMS6MRWfff2gKA2JxaKwB7kTEk6rrnMo7T3B1qY=},{INAME=02329__194280016},{PN=194280016},{DESC=5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, 16 Circuits},{CIRCUITS=16},{CURRENT=18.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
Molex
Description
19428
Bill of material
194280016
PN
Part Number
194280016
194280016
DESC
Description
5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, 16 Circuits
5.84mm Pitch MX150L Vertical PCB Header, Dual Row, Low Profile, 16 Circuits
CIRCUITS
Circuits
16
16
CURRENT
Maximum Current
18.0
A
MATERIAL
Material - Plating Mating
Tin
Tin
ROWS
Number of Rows
2
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...