您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
MCM06005H05K02
NSK
Linear Actuators
Monocarriers
MCM Series
Powered by
CAD模型選擇
{nsk_usa/linear_actuators/monocarrier/mcm_type_monocarrier/mcm06_asmtab.prj},{NB=MCM06005H05K02(42)},{STROKE=50},{BSL=5},{POS=42},{AG=High Grade},{SU=0},{CU=0},{M=0},{MB=0},{SIDE=},{STR2D=0},{X2D=150},{PPATH=mcm06_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
NSK
Description
MCM06/MCE06
Bill of material
MCM06005H05K02
PN
Monocarrier, Components
MCM06005H05K02
PNSK
Sensor Kit
-
PNSR
Sensor Rail
-
PNTC
Top Cover
-
STROKE
Stroke
50
100
150
200
250
300
400
500
600
700
800
50
100
150
200
250
300
400
500
600
700
800
mm
STROKEL
Stroke Limit
86
mm
BSL
Ball Screw Lead
5
10
20
5
10
20
mm
POS
Slider Position
mm
Enter value for POS
Slider Position
mm
cm
inch
ft
確定
AG
Accuracy Grade
High Grade
SU
Sensor Unit
0 - None
1 - NPN, Proximity Switch MC-SR06-10 (Normally Closed,3 pcs)
2 - NPN, Proximity Switch MC-SR06-11 (Normally Open, 3 pcs)
3 - NPN, Proximity Switch MC-SR06-12 (Normally Open, 1 pc, Normally Closed, 2 pc)
4 - NPN Photo Sensor MC-SR06-13 (3 pcs)
5 - PNP Photo Sensor MC-SR06-46 (3 pcs)
0 - None
1 - NPN, Proximity Switch MC-SR06-10 (Normally Closed,3 pcs)
2 - NPN, Proximity Switch MC-SR06-11 (Normally Open, 3 pcs)
3 - NPN, Proximity Switch MC-SR06-12 (Normally Open, 1 pc, Normally Closed, 2 pc)
4 - NPN Photo Sensor MC-SR06-13 (3 pcs)
5 - PNP Photo Sensor MC-SR06-46 (3 pcs)
SRL
Sensor Rail
None
CU
Cover Unit
0 - None
1 - Top Cover MC-CV06005-01
2 - Full Cover MC-CV06005-00
0 - None
1 - Top Cover MC-CV06005-01
2 - Full Cover MC-CV06005-00
M
Motor
0 - None
E - 200W Servo, No Brake
F - 200W Servo, with Brake
G - 400W Servo, No Brake
H - 400W Servo, with Brake
0 - None
E - 200W Servo, No Brake
F - 200W Servo, with Brake
G - 400W Servo, No Brake
H - 400W Servo, with Brake
MB
Motor Bracket/Wrap Kit or Motor Config.
None
Motor Bracket MC-BK06-167-31, NEMA23
Motor Bracket MC-BK06-145-00, Ø30mm Pilot, 4-M3 x 45mm BCD
Motor Bracket MC-BK06-146-00, Ø30mm Pilot, 4-M4 x 46mm BCD
Motor Bracket MC-BK06-148-00, Ø34mm Pilot, 4-M3 x 48mm BCD
Motor Bracket MC-BK06-160-00, Ø50mm Pilot, 4-M4 x 60mm BCD
Motor Bracket MC-BK06-170-00, Ø50mm Pilot, 4-M5 x 70mm BCD
Motor Bracket MC-BK06-170-01, Ø50mm Pilot, 4-M4 x 70mm BCD
Motor Bracket MC-BK06-175-31, Ø60mm Pilot, 4-M5 x 75mm BCD
Motor Bracket MC-BK06-250-00, Ø36mm Pilot, 4-M4 x 70.7mm BCD
Motor Wrap Kit MC-BK06-247-31, NEMA23, ¼” Shaft
Motor Wrap Kit MC-BK06-247-32, NEMA23, 3/8” Shaft
Motor Wrap Kit MC-BK06-250-31, Ø36mm Pilot, 4-Ø4.5mm x Ø70.7mm BCD, Ø10mm Shaft
Motor Wrap Kit MC-BK06-170-32, Ø50mm Pilot, 4-Ø5.5mm x Ø70mm BCD, Ø14mm Shaft
None
Motor Bracket MC-BK06-167-31, NEMA23
Motor Bracket MC-BK06-145-00, Ø30mm Pilot, 4-M3 x 45mm BCD
Motor Bracket MC-BK06-146-00, Ø30mm Pilot, 4-M4 x 46mm BCD
Motor Bracket MC-BK06-148-00, Ø34mm Pilot, 4-M3 x 48mm BCD
Motor Bracket MC-BK06-160-00, Ø50mm Pilot, 4-M4 x 60mm BCD
Motor Bracket MC-BK06-170-00, Ø50mm Pilot, 4-M5 x 70mm BCD
Motor Bracket MC-BK06-170-01, Ø50mm Pilot, 4-M4 x 70mm BCD
Motor Bracket MC-BK06-175-31, Ø60mm Pilot, 4-M5 x 75mm BCD
Motor Bracket MC-BK06-250-00, Ø36mm Pilot, 4-M4 x 70.7mm BCD
Motor Wrap Kit MC-BK06-247-31, NEMA23, ¼” Shaft
Motor Wrap Kit MC-BK06-247-32, NEMA23, 3/8” Shaft
Motor Wrap Kit MC-BK06-250-31, Ø36mm Pilot, 4-Ø4.5mm x Ø70.7mm BCD, Ø10mm Shaft
Motor Wrap Kit MC-BK06-170-32, Ø50mm Pilot, 4-Ø5.5mm x Ø70mm BCD, Ø14mm Shaft
SIDE
Wrap Kit Orientation
-
-
NOTE
Assembled Parts
Monocarrier and Components are Ordered and Shipped Separately
MAXS
Maximum Speed
410
mm/s
DRAGT
Drag Torque
1.9 - 7.4
Ncm
BACK
Backlash
20um or less
REP
Repeatability
+/-10um
RUNP
Running Parallelism
14
um
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...