IFC 4.0
可提供的產品目錄語言:
English
English
MCM06011H05D02(66.4,170)
NSK
Linear Actuators
Monocarriers
MCM Series
Powered by
CAD模型選擇
{nsk_usa/linear_actuators/monocarrier/mcm_type_monocarrier/mcm06_ds_asmtab.prj},{NB=MCM06011H05D02(66.4,170)},{STROKEVIS=110},{STROKE=110},{BSL=05},{BSLVIS=5},{POS=66.4},{POS2=170},{AG=High Grade},{SU=0},{CU=0},{M=0},{MB=0},{SIDE=},{STR2D=0},{X2D=110},{PPATH=mcm06_ds_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
NSK
Description
MCM06/MCE06 (Double Slider)
Bill of material
MCM06011H05D02(66.4,170)
PN
Monocarrier, Components
MCM06011H05D02
PNSK
Sensor Kit
-
PNSR
Sensor Rail
-
PNTC
Top Cover
-
STROKE
Stroke
110
210
310
410
510
610
710
110
210
310
410
510
610
710
mm
STROKEL
Stroke Limit
132
mm
BSL
Ball Screw Lead
5
10
5
10
POS
1st Slider Position
mm
Enter value for POS
1st Slider Position
mm
cm
inch
ft
確定
POS2
2nd Slider Position
mm
Enter value for POS2
2nd Slider Position
mm
cm
inch
ft
確定
AG
Accuracy Grade
High Grade
SU
Sensor Unit
0 - None
1 - NPN, Proximity Switch MC-SR06-10 (Normally Closed,3 pcs)
2 - NPN, Proximity Switch MC-SR06-11 (Normally Open, 3 pcs)
3 - NPN, Proximity Switch MC-SR06-12 (Normally Open, 1 pc, Normally Closed, 2 pc)
4 - NPN Photo Sensor MC-SR06-13 (3 pcs)
5 - PNP Photo Sensor MC-SR06-46 (3 pcs)
0 - None
1 - NPN, Proximity Switch MC-SR06-10 (Normally Closed,3 pcs)
2 - NPN, Proximity Switch MC-SR06-11 (Normally Open, 3 pcs)
3 - NPN, Proximity Switch MC-SR06-12 (Normally Open, 1 pc, Normally Closed, 2 pc)
4 - NPN Photo Sensor MC-SR06-13 (3 pcs)
5 - PNP Photo Sensor MC-SR06-46 (3 pcs)
SRL
Sensor Rail
None
CU
Cover Unit
0 - None
1 - Top Cover MC-CV06020-01
2 - Full Cover MC-CV06020-00
0 - None
1 - Top Cover MC-CV06020-01
2 - Full Cover MC-CV06020-00
M
Motor
0 - None
E - 200W Servo, No Brake
F - 200W Servo, with Brake
G - 400W Servo, No Brake
H - 400W Servo, with Brake
0 - None
E - 200W Servo, No Brake
F - 200W Servo, with Brake
G - 400W Servo, No Brake
H - 400W Servo, with Brake
MB
Motor Bracket/Wrap Kit or Motor Config.
None
Motor Bracket MC-BK06-167-31, NEMA23
Motor Bracket MC-BK06-145-00, Ø30mm Pilot, 4-M3 x 45mm BCD
Motor Bracket MC-BK06-146-00, Ø30mm Pilot, 4-M4 x 46mm BCD
Motor Bracket MC-BK06-148-00, Ø34mm Pilot, 4-M3 x 48mm BCD
Motor Bracket MC-BK06-160-00, Ø50mm Pilot, 4-M4 x 60mm BCD
Motor Bracket MC-BK06-170-00, Ø50mm Pilot, 4-M5 x 70mm BCD
Motor Bracket MC-BK06-170-01, Ø50mm Pilot, 4-M4 x 70mm BCD
Motor Bracket MC-BK06-175-31, Ø60mm Pilot, 4-M5 x 75mm BCD
Motor Bracket MC-BK06-250-00, Ø36mm Pilot, 4-M4 x 70.7mm BCD
Motor Wrap Kit MC-BK06-247-31, NEMA23, ¼” Shaft
Motor Wrap Kit MC-BK06-247-32, NEMA23, 3/8” Shaft
Motor Wrap Kit MC-BK06-250-31, Ø36mm Pilot, 4-Ø4.5mm x Ø70.7mm BCD, Ø10mm Shaft
Motor Wrap Kit MC-BK06-170-32, Ø50mm Pilot, 4-Ø5.5mm x Ø70mm BCD, Ø14mm Shaft
None
Motor Bracket MC-BK06-167-31, NEMA23
Motor Bracket MC-BK06-145-00, Ø30mm Pilot, 4-M3 x 45mm BCD
Motor Bracket MC-BK06-146-00, Ø30mm Pilot, 4-M4 x 46mm BCD
Motor Bracket MC-BK06-148-00, Ø34mm Pilot, 4-M3 x 48mm BCD
Motor Bracket MC-BK06-160-00, Ø50mm Pilot, 4-M4 x 60mm BCD
Motor Bracket MC-BK06-170-00, Ø50mm Pilot, 4-M5 x 70mm BCD
Motor Bracket MC-BK06-170-01, Ø50mm Pilot, 4-M4 x 70mm BCD
Motor Bracket MC-BK06-175-31, Ø60mm Pilot, 4-M5 x 75mm BCD
Motor Bracket MC-BK06-250-00, Ø36mm Pilot, 4-M4 x 70.7mm BCD
Motor Wrap Kit MC-BK06-247-31, NEMA23, ¼” Shaft
Motor Wrap Kit MC-BK06-247-32, NEMA23, 3/8” Shaft
Motor Wrap Kit MC-BK06-250-31, Ø36mm Pilot, 4-Ø4.5mm x Ø70.7mm BCD, Ø10mm Shaft
Motor Wrap Kit MC-BK06-170-32, Ø50mm Pilot, 4-Ø5.5mm x Ø70mm BCD, Ø14mm Shaft
SIDE
Wrap Kit Orientation
-
-
NOTE
Assembled Parts
Monocarrier and Components are Ordered and Shipped Separately
MAXS
Maximum Speed
410
mm/s
DRAGT
Drag Torque
2.3 - 8.5
Ncm
BACK
Backlash
20um or less
REP
Repeatability
+/-10um
RUNP
Running Parallelism
14
um
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...