IFC 4.0
可提供的產品目錄語言:
English
English
MCM10010H10K00
NSK
Linear Actuators
Monocarriers
MCM Series
Powered by
CAD模型選擇
{nsk_usa/linear_actuators/monocarrier/mcm_type_monocarrier/mcm10_asmtab.prj},{NB=MCM10010H10K00(65)},{STROKE=100},{BSL=10},{POS=65},{AG=High Grade},{SU=0},{CU=0},{M=0},{MB=0},{STR2D=0},{X2D=150},{PPATH=mcm10_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
NSK
Description
MCM10/MCE10
Bill of material
MCM10010H10K00
PN
Monocarrier, Components
MCM10010H10K00
PNSK
Sensor Kit
-
PNSR
Sensor Rail
-
PNTC
Top Cover
-
STROKE
Stroke
100
150
200
250
300
400
500
600
700
800
900
1000
100
150
200
250
300
400
500
600
700
800
900
1000
mm
STROKEL
Stroke Limit
133
mm
BSL
Ball Screw Lead
10
20
10
20
mm
POS
Slider Position
mm
Enter value for POS
Slider Position
mm
cm
inch
ft
確定
AG
Accuracy Grade
High Grade
SU
Sensor Unit
0 - None
1 - NPN, Proximity Switch MC-SR10-10 (Normally Closed,3 pcs)
2 - NPN, Proximity Switch MC-SR10-11 (Normally Open, 3 pcs)
3 - NPN, Proximity Switch MC-SR10-12 (Normally Open, 1 pc, Normally Closed, 2 pc)
4 - NPN Photo Sensor MC-SR10-13 (3 pcs)
5 - PNP Photo Sensor MC-SR10-45 (3 pcs)
0 - None
1 - NPN, Proximity Switch MC-SR10-10 (Normally Closed,3 pcs)
2 - NPN, Proximity Switch MC-SR10-11 (Normally Open, 3 pcs)
3 - NPN, Proximity Switch MC-SR10-12 (Normally Open, 1 pc, Normally Closed, 2 pc)
4 - NPN Photo Sensor MC-SR10-13 (3 pcs)
5 - PNP Photo Sensor MC-SR10-45 (3 pcs)
SRL
Sensor Rail
None
CU
Cover Unit
0 - None
1 - Top Cover MC-CV10010-01
2 - Full Cover MC-CV10010-00
0 - None
1 - Top Cover MC-CV10010-01
2 - Full Cover MC-CV10010-00
M
Motor
0 - None
G - 400W Servo, No Brake
H - 400W Servo, with Brake
0 - None
G - 400W Servo, No Brake
H - 400W Servo, with Brake
MB
Motor Bracket/Wrap Kit or Motor Config.
None
Motor Bracket MC-BK10-000-31, Blank
Motor Bracket MC-BK10-167-31, NEMA23
Motor Bracket MC-BK10-198-32, NEMA34
Motor Bracket MC-BK10-170-00, Ø51mm Pilot, 4-M5 x 70mm BCD
Motor Bracket MC-BK10-170-01, Ø51mm Pilot, 4-M4 x 70mm BCD
Motor Bracket MC-BK10-190-00, Ø70mm Pilot, 4-M5 x 90mm BCD
Motor Bracket MC-BK10-270-00, Ø60mm Pilot, 4-M5 x 99mm BCD
None
Motor Bracket MC-BK10-000-31, Blank
Motor Bracket MC-BK10-167-31, NEMA23
Motor Bracket MC-BK10-198-32, NEMA34
Motor Bracket MC-BK10-170-00, Ø51mm Pilot, 4-M5 x 70mm BCD
Motor Bracket MC-BK10-170-01, Ø51mm Pilot, 4-M4 x 70mm BCD
Motor Bracket MC-BK10-190-00, Ø70mm Pilot, 4-M5 x 90mm BCD
Motor Bracket MC-BK10-270-00, Ø60mm Pilot, 4-M5 x 99mm BCD
NOTE
Assembled Parts
Monocarrier and Components are Ordered and Shipped Separately
MAXS
Maximum Speed
830
mm/s
DRAGT
Drag Torque
2.7 - 10.8
Ncm
BACK
Backlash
20um or less
REP
Repeatability
+/-10um
RUNP
Running Parallelism
14
um
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...