IFC 4.0
可提供的產品目錄語言:
English
italiano
English
001.0004 2.105
Orobica Plast-Gom
Pick-Up Heads
001.0004 2
Powered by
CAD模型選擇
{orobica/testine_prensili/001_0004202/001_0004202_con_tubetto.prj},{NB=001.0004 2.105},{SHA256=KvPDJF3H+KusvzbhqHsNf46ss4ZCqoqaJmakAujSpnY=},{INAME=0012e00042022e105},{NAME=001.0004 2.105},{NNCUSTOM=001.0004 2},{NTCUSTOM=Pick-up heads},{NBCUSTOM=001.0004 2.105},{LINACUSTOM=001.0004 2.105},{STEPFILE=001_0004 2_105},{PNGFILE=001_0004 2_With_tube},{CODE=001.0004 2.105},{T=Allumunium},{GS=Membrane},{MM=Rubber/TPU},{OPR=1±0,2},{OPT=2,3±0,2},{SP=catalog_001_0004_2.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Orobica Plast-Gom
Description
001.0004 2 - Pick-up heads
Bill of material
001.0004 2.105
CODE
Code
001.0004 2.105
T
Tube material
Aluminium
GS
Gripping System
Membrane
MM
Membrane material
Rubber/TPU
OPR
Operating Pressure Rubber
1±0,2
Bar
OPT
Operating Pressure TPU
2,3±0,2
Bar
SP
Spare Parts
catalog_001_0004_2.pdf
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...