IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Özkan
Created: 21.12.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Özkan
DDV02502 DN250 PN16
Özkan
Air Release Valves
Powered by
CAD模型選擇
{ozkan/air_release_valves/air_release_valve.prj},{NB=DDV02502 DN250 PN16 (LOD=400)},{IN=DDV02502},{LOD=400},{DN=250},{PN=PN16},{D=405},{K=355},{C=22.0},{LN=28x12},{Q=12},{D2=28},{D2X=20},{D2XS=30},{D2XK=12.72},{D2XM=16.00},{D2XL=100},{D2YS=24},{D2YK=10.18},{B=540},{H=820},{W=160},{CTN=84818099},{PL=Link},{F=3},{D1=319.00},{GB=TK8-R D8},{AY=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
Company
Özkan
Description
AIR RELEASE VALVE - DDV
Bill of material
DDV02502 DN250 PN16
IN
Item Number
DDV02502
DDV02502
LOD
LOD Level
400
200
400
200
DN
Nominal Diameter
250
250
mm
PN
Pressure Rating
PN16
PN16
D
ØD Flange
405
405
mm
K
ØK Flange
355
355
mm
C
Flange
22.0
22.0
mm
LN
ØLxn Bolts
28x12
28x12
B
ØB Valve
540
540
mm
H
Valve
820
820
mm
W
Weight
160
160
kg
CTN
Custom Tariff number
84818099
PL
Product Link
Link
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.