您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2907037
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Basic element for surge protection device
Powered by
CAD模型選擇
{phoenix_contact/27/13/08/03/2907037.prj},{NB=2907037},{MANUID=2907037},{AAF040=0.143},{AAT080=2},{AAO663=4055626248967},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85363030},{AAO676=2907037},{DESCSHORT=Base element},{DESCLONG=Universal plug-in surge arrester base for up to 240 V applications with two conductors plus ground, with remote indication contact},{MANUTYPEDESC=VAL-MS BE/2+0/1U/FM},{PREVIEW=../../../_pool_/e8/9c/79763_2000_int_04.png},{BAG640=DIN track},{AAK406=read-out possible},{AAL525=Yes},{AAK955=No},{AAL498=No},{AAW338=Base element},{AAU734=Universal plug-in surge arrester base for up to 240 V applications with two conductors plus ground, with remote indication contact}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907037 - VAL-MS BE/2+0/1U/FM
Bill of material
PHOENIX CONTACT 2907037
MANUID
Product number of the Manufacturer
2907037
DESCSHORT
Short Description
Base element
DESCLONG
Long Description
Universal plug-in surge arrester base for up to 240 V applications with two conductors plus ground, with remote indication contact
MANUTYPEDESC
Manufacturer Type Description
VAL-MS BE/2+0/1U/FM
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.143
kg
AAT080
Pole number
2
AAK406
signaling at the device
read-out possible
AAL525
remote signaling contact present
Yes
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4055626248967
AAW338
Manufacturer product designation
Base element
AAU734
Manufacturer product description
Universal plug-in surge arrester base for up to 240 V applications with two conductors plus ground, with remote indication contact
AAO057
Product type
VAL-MS BE/2+0/1U/FM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626248967
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.