??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905977 - PRT-1S-350/20/R
Bill of material
PHOENIX CONTACT 2905977
MANUID
Product number of the Manufacturer
2905977
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Surge protective device for space-saving PCB installation, in accordance with Type 2 / CLASS II, for single-phase TN and TT power supply systems.
MANUTYPEDESC
Manufacturer Type Description
PRT-1S-350/20/R
PREVIEW
Preview
INTNO
International product number
4055626287607
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
29
AAF040
net weight
0.069 kg
AAI734
max. continuous voltage (at AC)
350 V
AAI910
voltage protection level (L-N)
2.500 kV
AAK366
system configuration
TN-S
AAI904
voltage protection level
1.800 kV
AAL525
remote signaling contact present
Yes
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
1.800 kV
AAM022
category type 2 present
Yes
AAO663
GTIN
4055626287607
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Surge protective device for space-saving PCB installation, in accordance with Type 2 / CLASS II, for single-phase TN and TT power supply systems.
AAO057
Product type
PRT-1S-350/20/R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85363010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
不提供預覽.

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.