??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906100 - BLT-T2-320-UT
Bill of material
PHOENIX CONTACT 2906100
MANUID
Product number of the Manufacturer
2906100
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Type 2 surge arrester for universal mounting in lights and cable connection boxes. Specifically for insulation class II with optical fault indication. Installation in branch or through wiring. Version: 230 V AC
MANUTYPEDESC
Manufacturer Type Description
BLT-T2-320-UT
PREVIEW
Preview
INTNO
International product number
4055626058078
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
100
BAG640
Assembly type
screwable
AAF040
net weight
0.039 kg
AAI848
nominal voltage (at DC)
277 V
AAI734
max. continuous voltage (at AC)
320 V
AAI910
voltage protection level (L-N)
1.300 kV
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAK366
system configuration
TT
AAI904
voltage protection level
1.300 kV
AAK203
type of poles
1
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAG362
max. conductor cross section solid (solid, stranded)
4 mm^2
AAI832
nominal discharge surge current (8/20)
5 kA
AAI911
voltage protection level (L-PE/N-PE)
1.300 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
2.500 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
0.200 mm^2
AAO663
GTIN
4055626058078
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Type 2 surge arrester for universal mounting in lights and cable connection boxes. Specifically for insulation class II with optical fault indication. Installation in branch or through wiring. Version: 230 V AC
AAO057
Product type
BLT-T2-320-UT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85363030
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
不提供預覽.

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.