IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2800304
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Surge protection device (inner lightning protection, unspecified)
Powered by
CAD模型選擇
{phoenix_contact/27/13/08/90/2800304.prj},{NB=2800304},{MANUID=2800304},{AAO663=4046356535243},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85363010},{AAO676=2800304},{DESCSHORT=Type 1 surge protection plug},{DESCLONG=Type 1/Class I/B arrester (lightning current arrester) replacement plug for N-PE path.},{MANUTYPEDESC=FLT 100 N/PE-1.5-ST},{PREVIEW=../../../_pool_/c3/ce/43199_4000_int_04.png},{INTNO=4046356535243},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=19},{AAW338=Type 1 surge protection plug},{AAU734=Type 1/Class I/B arrester (lightning current arrester) replacement plug for N-PE path.},{AAO057=FLT 100 N/PE-1.5-ST},{COO=DE},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800304 - FLT 100 N/PE-1.5-ST
Bill of material
PHOENIX CONTACT 2800304
MANUID
Product number of the Manufacturer
2800304
DESCSHORT
Short Description
Type 1 surge protection plug
DESCLONG
Long Description
Type 1/Class I/B arrester (lightning current arrester) replacement plug for N-PE path.
MANUTYPEDESC
Manufacturer Type Description
FLT 100 N/PE-1.5-ST
PREVIEW
Preview
INTNO
International product number
4046356535243
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
19
AAO663
GTIN
4046356535243
AAW338
Manufacturer product designation
Type 1 surge protection plug
AAU734
Manufacturer product description
Type 1/Class I/B arrester (lightning current arrester) replacement plug for N-PE path.
AAO057
Product type
FLT 100 N/PE-1.5-ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
PDF
不提供預覽.
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.