您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2858962
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Surge protection device (inner lightning protection, unspecified)
Powered by
CAD模型選擇
{phoenix_contact/27/13/08/90/2858962.prj},{NB=2858962},{MANUID=2858962},{AAO663=4017918916367},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85363030},{AAO676=2858962},{DESCSHORT=Type 2 surge protection plug},{DESCLONG=Surge protection connector type 2 with high-capacity varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 230 V AC},{MANUTYPEDESC=VAL-MS 230-UD-ST},{PREVIEW=../../../_pool_/95/3f/85232_3000_int_04.png},{INTNO=4017918916367},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=15},{AAW338=Type 2 surge protection plug}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2858962 - VAL-MS 230-UD-ST
Bill of material
PHOENIX CONTACT 2858962
MANUID
Product number of the Manufacturer
2858962
DESCSHORT
Short Description
Type 2 surge protection plug
DESCLONG
Long Description
Surge protection connector type 2 with high-capacity varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 230 V AC
MANUTYPEDESC
Manufacturer Type Description
VAL-MS 230-UD-ST
PREVIEW
Preview
INTNO
International product number
4017918916367
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
AAO663
GTIN
4017918916367
AAW338
Manufacturer product designation
Type 2 surge protection plug
AAU734
Manufacturer product description
Surge protection connector type 2 with high-capacity varistor for VAL-MS base element, thermal monitoring, visual fault warning. Design: 230 V AC
AAO057
Product type
VAL-MS 230-UD-ST
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.