??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2901002 - VF-SI/TR5/0,63AT
Bill of material
PHOENIX CONTACT 2901002
MANUID
Product number of the Manufacturer
2901002
DESCSHORT
Short Description
Fuse set
DESCLONG
Long Description
Fuse set, number: 8 Pcs., fuse type: Fuse (TR5), nominal current: 0.63 A, tripping characteristic: slow-blow (T)
MANUTYPEDESC
Manufacturer Type Description
VF-SI/TR5/0,63AT
PREVIEW
Preview
INTNO
International product number
4046356557436
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
AAF040
net weight
0.006 kg
AAC824
Nominal current
0.630 A
AAH329
striker present
No
AAO663
GTIN
4046356557436
AAW338
Manufacturer product designation
Fuse set
AAU734
Manufacturer product description
Fuse set, number: 8 Pcs., fuse type: Fuse (TR5), nominal current: 0.63 A, tripping characteristic: slow-blow (T)
AAO057
Product type
VF-SI/TR5/0,63AT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85361010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
不提供預覽.

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.