IFC 4.0
可提供的產品目錄語言:
Deutsch
English
suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
TA 2650
Pimatic
Pneumatics
Cylinders
Accessories - mountings
Powered by
CAD模型選擇
{pimatic/2_pneumatics/cylinders/accessories_mountings/ta_26.prj},{NB=TA 2650},{MOUNTING=TA 26},{BORE=50},{TA=75},{TB=75},{TC=16},{TD=16},{TF=28},{R=27.5},{CHF=1.000},{D1=5},{D2=6},{D3=15.000},{P1=15},{P2=46.500},{L1=31.000},{L2=59.000},{L3=1.000},{TB2=73.000},{EXT=28.000},{H=65.608},{ALF=35.146},{X=52.000},{ALF2=144.854}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Pimatic
Description
TA 26 - Trunnion
Bill of material
TA 2650
CNSORDERNO
Order number
TA 2650
TA 2650
MOUNTING
Mounting
TA 26
BORE
Bore size
50
50
TA
Length
75
75
mm
TB
Height
75
75
mm
TC
Length
16
16
mm
TD
Diameter
16
16
mm
TF
Length
28
28
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...