IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1390.63.0.01
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Basic through rod
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/basic_through_rod/ecolight_basic_version_asmtab.prj},{NB=1390.63.0.01(00)},{DIA=63},{PES=0},{COR=0},{CORX=0},{TYPE=Basic stem},{VG=},{VP=},{VR=},{VB=},{BS=},{SEN=},{SD=NO},{FIX=},{MF=},{XV=0.00},{ACS=},{PMO=-8.5},{AM=32},{B=45},{BG=18},{E=76},{EE=G 3/8},{G=36.0},{KK=M16x1.5},{KV=24},{KW=8},{L2=29},{L3=5},{L8=121},{MM=20},{PL=18},{PM=4.5},{RT=M8},{SW=17},{TG=56.5},{VA=4},{VBB=51},{VD=4},{VF=16},{W1=1360},{W2=49},{XMIN=87.0},{CDO=20},{PPATH=../basic_through_rod/parts/ecolight_basic_version_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Pneumax
Description
139#.Ø.stroke.01 - Basic version "01"
Bill of material
1390.63.0.01
DIA
Bore
63
63
PES
Piston type and rod material
Magnetic piston and chromed steel stem
Magnetic piston and stainless steel stem
Non-magnetic piston and chromed steel stem
Magnetic piston and chromed steel stem
Magnetic piston and stainless steel stem
Non-magnetic piston and chromed steel stem
COR
Stroke
mm
Enter value for COR
Stroke
mm
cm
inch
ft
確定
CORX
Piston position
mm
TYPE
Type
Basic stem
VG
Gasket
NBR
PUR
FPM
PUR (low temperature)
NBR
PUR
FPM
PUR (low temperature)
VP
Piston material
Acetal resin
Aluminium piston
Acetal resin
Aluminium piston
VR
Rod Wipers
PUR
PUR
VB
Lock stem variant
-
Piston rod lock
-
Piston rod lock
BS
Lock stem
-
-
SD
Distributor support
NO
YES
NO
YES
FIX
Fixing
-
Front flange
Rear flange
Standard feet
Low feet
Front clevis
Rear clevis
Rear male
Simple rear trunnion with support brackets
Square angle trunnion to ISO standard
Standard trunnion
Rear narrow clevis
Rear male clevis
Complete standard trunnion with jointed head
Standard complete trunnion
Complete square angle trunnion
Intermediate trunnion
Clevis + support
Linear control units
-
Front flange
Rear flange
Standard feet
Low feet
Front clevis
Rear clevis
Rear male
Simple rear trunnion with support brackets
Square angle trunnion to ISO standard
Standard trunnion
Rear narrow clevis
Rear male clevis
Complete standard trunnion with jointed head
Standard complete trunnion
Complete square angle trunnion
Intermediate trunnion
Clevis + support
Linear control units
MF
Fixing material
-
-
XV
Hinge position
0.00
0.00
mm
ACS
Rod accessories
-
Fork
Fork with clips
Ball joint
Self-aligning joint
-
Fork
Fork with clips
Ball joint
Self-aligning joint
WEIGHT
Weight
1360
1360
g
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...