IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B02.11.40
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
DIE LIFTING BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/perni_di_sollevamento/b02_11.prj},{NB=B02.11.40},{CA=39D 866/14},{DES=PERNO VW KG.5000 Ø40X225},{TYPE=PRSL - VW - AUDI},{CODE=PRSL - 05040225W},{CODE1=39D 866/4},{ML=5000},{MDW=10000},{B=80},{D=42},{D1=40},{D2=50},{E1=80},{L=225},{L1=188},{L2=10},{S=180},{S1=50},{MAT=CK45},{VER=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
RCM
Description
B02.11 - Lifting pin VW/AUDI
Bill of material
B02.11.40
CA
Autmotiv Code
39D 866/14
39D 866/14
DES
Description
LIFTING PIN VW KG.5000 Ø40X225
LIFTING PIN VW KG.5000 Ø40X225
ML
Max Load
5000
5000
kg
MDW
Max Die Weight
10000
10000
kg
B
80
80
mm
D
42
42
mm
D1
40
40
mm
D2
50
50
mm
E1
80
80
mm
L
225
225
mm
L1
188
188
mm
L2
10
10
mm
S
180
180
mm
S1
50
50
mm
MAT
Material
CK45
CK45
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.