IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B02.23.50
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
DIE LIFTING BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/perni_di_sollevamento/b02_23.prj},{NB=B02.23.50},{CA=-},{DES=PERNO NISSAN KG.3000 - Ø50X270},{ML=3000},{MDW=6000},{A=70},{B=70},{H=51.5},{D1=50},{D2=70},{E=75},{F=150},{L=270},{L1=220},{L2=15},{MAT=42CrMo4},{X1=16.000},{X2=30.000},{X3=26.000},{R1=18.000},{R2=19.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
RCM
Description
B02.23 - Lifting pin NISSAN
Bill of material
B02.23.50
CA
Automotiv Code
-
DES
Description
LIFTING PIN NISSAN KG.3000 - Ø50X270
LIFTING PIN NISSAN KG.3000 - Ø50X270
ML
Max Load
3000
3000
kg
MDW
Max Die Weight
6000
6000
kg
A
70
70
mm
B
70
70
mm
H
51.5
51.5
mm
D1
50
50
mm
D2
70
70
mm
E
75
75
mm
F
150
150
mm
L
270
270
mm
L1
220
220
mm
L2
15
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...