IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBB 03-050071
Rigon
Accessories
Self lubricating items
Bushes
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e3_sg/rbb03.prj},{NB=RBB 03-050071},{IDNR=},{SIG=RBB03},{COD=RBB03 050071},{CODEX=050071},{FORD=08050},{NAAMS=5071},{OPEL=F33 02 0022},{D1=50},{D2=63},{D3=71},{D4=63},{L1=71},{L2=56},{L3=6},{R1=5},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Rigon
Description
RBB-03 - Bush
Bill of material
RBB 03-050071
SIG
Designation
RBB03
COD
Code
RBB03 050071
RBB03 050071
FORD
WDX1360 FORD
08050
08050
NAAMS
G61 NAAMS
5071
5071
OPEL
U2802-99(A) OPEL
F33 02 0022
F33 02 0022
D1
50
50
mm
D2
63
63
mm
D3
71
71
mm
D4
63
63
mm
L1
l1
71
71
mm
L2
l2
56
56
mm
L3
l3
6
6
mm
R1
r1
5
5
mm
MAT
Material
Aluminum bronze and solid lubricant
HD
Hardness
200 - 220 HB
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.