IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R161 36 x 76
Rigon
Plastic
International plastic sets
Bushes
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h1_sg/r161.prj},{NB=R161 36 x 76},{SIG=R161},{M=M10},{H1=9},{D2=18},{D1=36},{L=76},{LINK=https://ecom.meusburger.com/e/index.asp?id=1655&eg=1},{MX=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
Rigon
Description
R161 - Support bolt
Bill of material
R161 36 x 76
SIG
Designation
R161
COD
Code
R161 36 x 76
R161 36 x 76
M
M10
M10
H1
Height
9
9
mm
D2
Diameter
18
18
mm
D1
Diameter
36
36
mm
L
Length
76
76
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.