IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R063 20X54
Rigon
Plastic
International plastic sets
Centering
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h2_sg/r063_asmtab.prj},{NB=R063 20X54},{SIG=R063},{COD=R063 20X54},{D=20.0},{H=27.0},{L1=10.0},{M=8.0},{L2=10.5},{L3=19.7},{L=54.0},{PPATH=r063_asmtpl.prj},{MAT=Acciaio 17139},{HD=700 HV},{TR=Tempera},{FIN=Finemente rettificata}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Rigon
Description
R063 - Needle bearing
Bill of material
R063 20X54
SIG
Designation
R063
COD
Code
R063 20X54
R063 20X54
mm
D
20.0
20.0
mm
H
27.0
27.0
mm
L1
10.0
10.0
mm
M
8.0
8.0
mm
L2
10.5
10.5
mm
L3
19.7
19.7
mm
L
54.0
54.0
mm
MAT
Material
Acciaio 17139
mm
HD
Surface hardness
700 HV
mm
TR
Thermic treatment
Tempera
mm
FIN
Surface finishing
Finemente rettificata
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.