IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R15 18X160
Rigon
Plastic
International plastic sets
Pillars
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h3_sg/r15.prj},{NB=R15 18X160},{SIG=R 15},{COD=R15 18X160},{L1=7},{MAT=Acciaio 1.0401},{DS=690 + 70 HV 30},{RES=110-130},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Rigon
Description
R 15 - Smooth guiding pillars for guiding bushes with balls
Bill of material
R15 18X160
SIG
Designation
R 15
COD
Code
R15 18X160
R15 18X160
L1
Length
7
7
mm
D
Diameter
18
18
mm
L
Length
160
160
mm
MAT
Material
Steel 1.0401
DS
Surface hardness
690 + 70 HV 30
RES
Core resistance
110-130
kg/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Finely grounded
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.