IFC 4.0
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
61BR-101 ZK
Rollenbau
Heavy Duty Castors
Series 61 up to max. 680 kg
61-SU
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_61/61_su/61br_zk_sub_asmtab.prj},{NB=61BR-101 ZK},{ORDERNO=61BR-101 ZK},{WDAB=100x40},{LC=300},{H=125},{TP=128x102},{HS=105x80},{HD=11},{SR=100},{WB=Ball bearing},{WHEEL=101 ZK 20},{VER=2},{PPATH=assemblies/61br_su_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Rollenbau
Description
61BR-ZK/SUB - Swivel castor with wheel brake
Bill of material
61BR-101 ZK
ORDERNO
Article-number
61BR-101 ZK
61BR-101 ZK
WDAB
Wheel-Ø A x width B
100x40
100x40
mm
LC
Load capacity
300
300
kg
H
Overall height H
125
125
mm
TP
Dimension of top plate
128x102
128x102
mm
HS
Hole spacing
105x80
105x80
mm
HD
Hole-Ø
11
11
mm
SR
Swivel radius
100
100
mm
WB
Wheel bearing
Ball bearing
Ball bearing
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...