您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
RF179-72SP1-72SP1-0100
Samtec
Connectors
RF Interconnects
75 Ohm
DIN 1.0 / 2.3 75 Ohm RF Connectors and Components
Powered by
CAD模型選擇
{samtec/connectors/rf_interconnects/75_ohms/din_75_ohm/rf179_asmtab.prj},{NB=RF179-72SP1-72SP1-0100},{SERIES=RF179},{FE=72SP},{PLOPT1=1},{SE=72SP},{PLOPT2=1},{A=Not Available},{B=Not Available},{C=Not Available},{OAL=100},{PPATH=parts/rf179_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
RF179 Series - RF179 Series - 75 Ohm Optimized RG 179 Cable
明細表
RF179-72SP1-72SP1-0100
PN
Part No.
RF179-72SP1-72SP1-0100
SERIES
Series
RF179
FE
End 1 Connector
-72SP = 75 ohms MCX Straight Plug
-72RP = 75 ohms MCX Right-angle Plug
-74SP = 75 ohms BNC Straight Plug
-74BJ = 75 ohms BNC Bulkhead Jack
-77SP = 75 ohms SMB Straight Plug
-77RP = 75 ohms SMB Right-angle Plug
-D4SP = 75 ohms BNC Die Cast Straight Plug
-78SP = 75 ohms DIN Straight Plug
-73SP = 75 ohms MMCX7 Straight Plug
-73RP = 75 ohms MMCX7 Right-angle Plug
-73SJ = 75 ohms MMCX7 Straight Jack
-72SP = 75 ohms MCX Straight Plug
-72RP = 75 ohms MCX Right-angle Plug
-74SP = 75 ohms BNC Straight Plug
-74BJ = 75 ohms BNC Bulkhead Jack
-77SP = 75 ohms SMB Straight Plug
-77RP = 75 ohms SMB Right-angle Plug
-D4SP = 75 ohms BNC Die Cast Straight Plug
-78SP = 75 ohms DIN Straight Plug
-73SP = 75 ohms MMCX7 Straight Plug
-73RP = 75 ohms MMCX7 Right-angle Plug
-73SJ = 75 ohms MMCX7 Straight Jack
PLOPT1
End 1 Plating Option
1: Gold all Components
2: Gold / Nickel Combination
1: Gold all Components
2: Gold / Nickel Combination
SE
End 2 Connector or Preparation
-72SP = 75 ohms MCX Straight Plug
-72RP = 75 ohms MCX Right-angle Plug
-74SP = 75 ohms BNC Straight Plug
-74BJ = 75 ohms BNC Bulkhead Jack
-77SP = 75 ohms SMB Straight Plug
-77RP = 75 ohms SMB Right-angle Plug
-D4SP = 75 ohms BNC Die Cast Straight Plug
-78SP = 75 ohms DIN Straight Plug
-73SP = 75 ohms MMCX7 Straight Plug
-73RP = 75 ohms MMCX7 Right-angle Plug
-73SJ = 75 ohms MMCX7 Straight Jack
-SING = Single Ended
-XXXXXX = Stripped and Tinned
-72SP = 75 ohms MCX Straight Plug
-72RP = 75 ohms MCX Right-angle Plug
-74SP = 75 ohms BNC Straight Plug
-74BJ = 75 ohms BNC Bulkhead Jack
-77SP = 75 ohms SMB Straight Plug
-77RP = 75 ohms SMB Right-angle Plug
-D4SP = 75 ohms BNC Die Cast Straight Plug
-78SP = 75 ohms DIN Straight Plug
-73SP = 75 ohms MMCX7 Straight Plug
-73RP = 75 ohms MMCX7 Right-angle Plug
-73SJ = 75 ohms MMCX7 Straight Jack
-SING = Single Ended
-XXXXXX = Stripped and Tinned
PLOPT2
End 2 Plating Option
1: Gold all Components
2: Gold / Nickel Combination
1: Gold all Components
2: Gold / Nickel Combination
A
A Strip and Tinned Option
Not Available
Not Available
mm
B
B Strip and Tinned Option
Not Available
Not Available
mm
C
C Strip and Tinned Option
Not Available
Not Available
mm
OAL
Overall Cable Length
mm
Enter value for OAL
Overall Cable Length
mm
cm
inch
ft
確定
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.