IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
PV-16-BX
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
Ex-accessories
HSK-V-Ex
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/ex_zubehoer/hsk_v_ex/hsk_v_ex.prj},{NB=PV-16-BX},{AGPG=PG 16},{AGM=M 20 x 1.5},{AGNPT=NPT 1/2'' /16},{FR=schwarz},{D=18.5},{D1=13.8},{H=19.0},{H1=9.0},{PN1=16},{BN=1.296.1601.11},{VERS=16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Sealcon
Description
HSK-V-Ex - Ex accessories
Bill of material
PV-16-BX
PN
Part No.
PV-16-BX
PV-16-BX
AGPG
Fits the Following Sizes
PG 16
PG 16
AGM
Fits the Following Sizes
M 20 x 1.5
M 20 x 1.5
AGNPT
Fits the Following Sizes
NPT 1/2'' /16
NPT 1/2'' /16
D
18.5
18.5
mm
D1
13.8
13.8
mm
H
19.0
19.0
mm
H1
9.0
9.0
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.