IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
CD22MR-6VX-D
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-Ex-d Standard Cable Glands
HSK-INOX-PVDF-Ex-d
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_d_standardversch/hsk_inox_pvdf_ex_d/metrisch/hsk_inox_pvdf_ex_d_metr_asmtab.prj},{NB=CD22MR-6VX-D},{AG=M 20 x 1.5},{NDM=20},{P=1.500},{FR=grau},{D1=7-12},{D1X=12.0},{GL=16},{H=25.0},{HX=25.400},{SW=24},{SWX=24},{SWX2=24},{DT=-20 °C - 130 °C},{PN1=22MR},{BN1=1.632.2000.51},{BN2=1.633.2000.51},{VERS=20},{VERS1=6},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_inox_pvdf_ex_d_metr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Sealcon
Description
HSK-INOX-PVDF-Ex-d Metr. - HSK-Ex-d Standard Cable Glands
Bill of material
CD22MR-6VX-D
PN
Part No.
CD22MR-6VX-D
CD22MR-6VX-D
AG
Thread
M 20 x 1.5
M 20 x 1.5
D1
7-12
7-12
mm
GL
16
mm
H
25.0
25.0
mm
SW
24
24
mm
DT
Operating Temperature
-20 °C - 130 °C
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.