IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
CD16NA-RX-D
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-Ex-d Standard Cable Glands
HSK-M-PVDF-Ex-d
NPT
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_d_standardversch/hsk_m_pvdf_ex_d/npt/hsk_m_pvdf_ex_d_npt_asmtab.prj},{NB=CD16NA-RX-D},{AG=1/2'' NPT},{NDM=21.336},{FR=schwarz},{D1=10-14},{D1X=14.0},{GL=20.0},{H=25.0},{HX=25.000},{SW=24},{SWX=24},{SWX2=24},{DT=-20 °C - 130 °C},{PN1=16NA},{BN1=1.634.1200.70},{BN2=1.622.1200.70},{VERS=12},{VERS1=3},{PSW=0.000},{P1=11.640},{P2=10.900},{P3=0.000},{P4=0.000},{DR=18.500},{S=2.000},{PPATH=hsk_m_pvdf_ex_d_npt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Sealcon
Description
HSK-M-PVDF-Ex-d NPT - HSK-Ex-d Standard Cable Glands
Bill of material
CD16NA-RX-D
PN
Part No.
CD16NA-RX-D
CD16NA-RX-D
AG
Thread
1/2'' NPT
1/2'' NPT
D1
10-14
10-14
mm
GL
20.0
20.0
mm
H
25.0
25.0
mm
SW
24
24
mm
DT
Operating Temperature
-20 °C - 130 °C
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.