IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
CD21NA-GX
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-Ex-e Standard Cable Glands
HSK-K-Ex
NPT
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_standardkabelversch/hsk_k_ex/npt/hsk_k_ex_npt_asmtab.prj},{NB=CD21NA-GX},{TYPE=3/4\" NPT (13 - 18)},{AG=3/4\" NPT},{FR=grey},{D=13 - 18},{GL=14},{H=31},{SW=33},{PN1=21NA},{BN1=1.291.3400.70},{BN2=1.291.3401.70},{BN3=1.291.3402.70},{DT=-20 °C 95 °C},{VER=7},{HX=0.570},{PPATH=hsk_k_ex_npt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Sealcon
Description
HSK-K-Ex NPT - HSK-Ex-e Standard Cable Glands
Bill of material
CD21NA-GX
PN
Part No.
CD21NA-GX
CD21NA-GX
AG
Thread
3/4" NPT
3/4" NPT
FR
Colour
grey
black
blue
grey
black
blue
D
13 - 18
13 - 18
mm
GL
14
14
mm
H
31
31
mm
SW
33
33
mm
DT
Operating Temperature
-20 °C 95 °C
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.