IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
CD22MR-MX
Sealcon
Cable Glands
Industrial cable glands for hazardous areas
HSK-Ex-e Standard Cable Glands
HSK-M-Ex
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/indu_f_explo_bereiche/hsk_ex_e_standardkabelversch/hsk_m_ex/metrisch/hsk_m_ex_metr_asmtab.prj},{NB=CD22MR-MX},{TYPE=M 20 x 1.5 (7 - 12)},{AG=M 20 x 1.5},{VERS=20},{VERS1=10},{NDM=20.000},{KDM=18.160},{P=1.500},{D1=7 - 12},{D1X=12.0},{GL=6.0},{H=24},{HX=24.700},{SW=24},{SWX=24},{SWX2=24},{DT=1},{PN1=22MR},{BN1=1.610.2016.51},{X=1.640.2016.51},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_m_ex_metr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Sealcon
Description
HSK-M-Ex Metr. - HSK-Ex-e Standard Cable Glands
Bill of material
CD22MR-MX
PN
Part No.
CD22MR-MX
CD22MR-MX
AG
Thread
M 20 x 1.5
M 20 x 1.5
D1
7 - 12
7 - 12
mm
GL
6.0
6.0
mm
H
24
24
mm
SW
24
24
mm
DT
Operating Temperature
-20 °C - 95 °C
-60 °C - 105 °C
-20 °C - 95 °C
-60 °C - 105 °C
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.