IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
CD32MA-ME
Sealcon
Cable Glands
Industrial Cable Glands
HSK-EMV cable glands
HSK-MZ-EMV
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/hsk_emv_kabelver/hsk_mz_emv/metrisch/hsk_mz_emv_metr_asmtab.prj},{NB=CD32MA-ME},{AG=M 32 x 1.5},{NDM=32.000},{KDM=30.160},{P=1.500},{FR=-},{D1=18-25},{PN1=32MA},{D1X=25.0},{GL=8.0},{H=41},{HX=41.000},{SW=40},{SWX=40},{SWX2=40},{BN=1.692.3200.50},{X=1.692.3200.30},{GLX=12},{VERS=32},{VERS1=5},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_mz_emv_metr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Sealcon
Description
HSK-MZ-EMV Metr. - Cable Glands
Bill of material
CD32MA-ME
PN
Part No.
CD32MA-ME
CD32MA-ME
AG
Thread
M 32 x 1.5
M 32 x 1.5
D1
18-25
18-25
mm
GL
8.0
8.0
mm
H
41
41
mm
SW
40
40
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.