IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
RR-2520-GY
Sealcon
Cable Glands
Industrial Cable Glands
Accessories
R-FS
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/zubehoer/r_fs/metrisch/r_fs_metrisch.prj},{NB=RR-2520-GY},{AG=M 25 x 1.5},{NDM=25},{P=1.5},{IG=M 20 x 1.5},{PN1=2520},{NDMIG=20},{GL=10},{H=17},{DT=-40°C - 80°C},{VER=3},{D=32},{SW=29},{TYP=A},{BN=1.272.2520.50},{A=17.000},{B=10.000},{E=32.000},{F=29.000},{G=22.700},{HX=1.300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Sealcon
Description
R-FS Metr. - Accessories
Bill of material
RR-2520-GY
PN
Part No.
RR-2520-GY
RR-2520-GY
AG
Thread
M 25 x 1.5
M 25 x 1.5
IG
Thread
M 20 x 1.5
M 20 x 1.5
mm
GL
10
10
mm
H
17
17
mm
DT
Operating Temperature
-40°C - 80°C
D
32
32
mm
SW
29
29
mm
TYP
Type
A
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.