IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
DM-25-BR
Sealcon
Cable Glands
Industrial Cable Glands
Accessories
V-N-Ms
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/zubehoer/v_n_ms/metrisch/v_n_ms_metr.prj},{NB=DM-25-BR},{AG=M 25 x 1.5},{NDM1=25},{GL=7},{H=11.0},{D=28},{BN=1.052.2500.50},{A=28},{C=11.0},{DD=7},{E=2.0},{F=1.5},{G=15.0},{HH=2.0},{I=1.5},{J=23.8},{K=23.5},{L1=8.000},{D1=22.800},{D2=21.000},{R1=31.500},{R2=50.000},{X1=1.800},{X2=2.000},{X3=1.470},{X4=2.000},{X5=13.638},{CH=1.135}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Sealcon
Description
V-N-Ms Metr. - Accessories
Bill of material
DM-25-BR
PN
Part No.
DM-25-BR
DM-25-BR
AG
Thread
M 25 x 1.5
M 25 x 1.5
GL
7
7
mm
H
11.0
11.0
mm
D
28
28
mm
E
2.0
2.0
mm
F
1.5
1.5
mm
G
15.0
15.0
mm
HH
2.0
2.0
mm
I
1.5
mm
J
23.8
23.8
mm
K
23.5
23.5
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.