IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
DM-25-BR-B
Sealcon
Cable Glands
Industrial Cable Glands
Accessories
V-N-Ms-SD
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/zubehoer/v_n_ms_sd/metrisch/v_n_ms_sd_m_asmtab.prj},{NB=DM-25-BR-B},{IG=M 25 x 1.5},{NDM1=25.000},{GL=7.0},{H=11.0},{D=28},{PN1=25},{BN=1.052.2501.50},{E=2.000},{F=1.500},{R1=50.000},{G=15.140},{HH=2.000},{I=1.470},{J=22.800},{K=21.000},{L=8.000},{R2=31.500},{DD=22.800},{S=2.000},{VERS=2},{PPATH=v_n_ms_sd_m_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Sealcon
Description
V-N-Ms-SD Metr. - Accessories
Bill of material
DM-25-BR-B
PN
Part No.
DM-25-BR-B
DM-25-BR-B
IG
Thread
M 25 x 1.5
M 25 x 1.5
GL
7.0
7.0
mm
H
11.0
11.0
mm
D
28
28
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.