IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SHINDENGEN MECHATRONICS
Created: 16.04.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
SK0315A-06AA
SHINDENGEN MECHATRONICS
For other country
OPEN FRAME
Powered by
CAD模型選擇
{shindengen/for_other_country/open_frame/open_frame_0315_asmtab.prj},{NB=SK0315A-06AA},{IDNR=},{S=SK0315A},{CVDC=06AA},{PPATH=assembly/open_frame_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
SK0315A
Bill of material
SK0315A-06AA
CNSORDERNO
Order Number
SK0315A-06AA
S
Size
SK0315A
CVDC
Coil voltage at 100% duty cycle
6V
12V
24V
48V
6V
12V
24V
48V
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...