IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SHINDENGEN MECHATRONICS
Created: 16.04.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
M17027L
SHINDENGEN MECHATRONICS
For other country
TUBULAR
Powered by
CAD模型選擇
{shindengen/for_other_country/tubular/tubular_oc_170_asmtab.prj},{NB=M17027L},{IDNR=},{S=170},{TT=M},{CW=27},{PP=L},{BL=},{V1=3.000},{T=0.800},{PPATH=assembly/tubular_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
Size 170 - Pull/Push
Bill of material
M17027L
CNSORDERNO
Order Number
M17027L
S
Size
170
TT
Thread type
Metric Thread
SAE Thread
Metric Thread
SAE Thread
CW
Coil Wire AWG No.
27.000
28.000
29.000
30.000
31.000
32.000
33.000
34.000
35.000
36.000
37.000
38.000
39.000
40.000
41.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
34.000
35.000
36.000
37.000
38.000
39.000
40.000
41.000
PP
Push/Pull
Pull
Push
Pull
Push
BL
Bearing life
Standard life
Extended life
Long life
Standard life
Extended life
Long life
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...