IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Siko
Created: 13.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Siko
IV2800-AB0-X-E1-A-X-F28-X-5x10-IP64
Siko
RotoLine
Incremental encoders
IV2800
Powered by
CAD模型選擇
{siko/rotoline/inkrementelle_drehgeber/iv2800/iv2800_asmtab.prj},{NB=IV2800-AB0-X-E1-A-X-F28-X-5x10-IP64},{TYP=IV2800},{A=siehe SIKO Datenblatt},{B=A},{C=siehe SIKO Datenblatt},{D=siehe SIKO Datenblatt},{E=5x10},{PPATH=iv2800_asmtpl.prj},{INFO=zur Produkt-Info hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siko
Description
IV2800 - Incremental encoder
Bill of material
IV2800-AB0-X-E1-A-X-F28-X-5x10-IP64
TYP
Type
IV2800
A
Pulses/Revolution
see SIKO data sheet
B
Position of electrical connection
A - Axial
R - Radial
A - Axial
R - Radial
C
Cable length
see SIKO data sheet
D
Output circuit
see SIKO data sheet
E
Shaft diameter
ø5 mm, length 10 mm
ø6 mm, length 10 mm
ø5 mm, length 10 mm
ø6 mm, length 10 mm
INFO
www.siko.de
click here for product information
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...