IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
FGFS1A-20-E005B
SMC
bp4_air_preparation_equipment
FGF Bag Filter
Powered by
CAD模型選擇
{smc/bp4_air_preparation_equipment/fgf/fgf_asmtab.prj},{NB=FGFS1A-20-E005B(0)},{MODEL=FGF*1},{MATERIAL=S},{ELEMENTS=(1) 1 pc included},{SIZE=A},{PORT=(20) Rc2},{EM=(E) Element material},{ACCURACY=005},{PRESSURE=},{OPTION=},{OMSC=},{THREAD=0},{PPATH=fgf/assembly/fgf_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
FGF - Bag Filter
Bill of material
FGFS1A-20-E005B
MODEL
Applicable model
FGF*1
FGF*1
MATERIAL
Material
(S) Vessel material: Stainless steel,Seal material: NBR
(L) Vessel material: Stainless steel,Seal material: FKM
(S) Vessel material: Stainless steel,Seal material: NBR
(L) Vessel material: Stainless steel,Seal material: FKM
ELEMENTS
Number of elements
(1) 1 pc included
(1) 1 pc included
SIZE
Element size
(A) ø190 x L440
(A) ø186 x L312
(B) ø190 x L770
(B) ø186 x L642
(A) ø190 x L440
(A) ø186 x L312
(B) ø190 x L770
(B) ø186 x L642
PORT
Port size
(20) Rc2
(20) Rc2
EM
Element material
(E) Element material
ACCURACY
Nominal filtration accuracy
(005) 5
(010) 10
(025) 25
(050) 50
(100) 100
(005) 5
(010) 10
(025) 25
(050) 50
(100) 100
μm
PRESSURE
Pressure gauge
(-) Without pressure gauge (with plug)
(G) With pressure gauge (1MPa: Brass for wetted parts)
(-) Without pressure gauge (with plug)
(G) With pressure gauge (1MPa: Brass for wetted parts)
OPTION
Option
(-) None
(L) Foundation bolt (3 pcs)
(-) None
(L) Foundation bolt (3 pcs)
OMSC
Made to Order
(-) None
(-X46) Sub-element + Standard element
(-X47) Leg Material: Stainless Steel
(-X72) PP (Polypropylene) bag element
(-X81) Sub-element
(-X292) Branch type element
(-) None
(-X46) Sub-element + Standard element
(-X47) Leg Material: Stainless Steel
(-X72) PP (Polypropylene) bag element
(-X81) Sub-element
(-X292) Branch type element
THREAD
Thread on/off
on
off
on
off
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.