IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1292. 160 x 1250
Steinel Normalien
8 Machine elements
Powered by
CAD模型選擇
{steinel/maschinenelemente_8/st_1292_assmtab.prj},{NB=ST 1292. 160 x 1250},{BESTNR=ST 1292. 160 x 125},{HUBST=0},{A1=160.000},{B1=125},{D3=25},{D5=G 1/2},{E1=229},{HMAX=130},{T=15},{D1=30},{D2=32},{L=315},{DZD=100},{DZH=50},{DKF=4712 N},{A4=150.000},{B4=75.000},{DN1=12.000},{DK1=10.106},{D6=52.000},{DN=20.000},{P=1.500},{ZD=100.000},{ZH=50.000},{L1=75.000},{L2=159.000},{L3=18.000},{VER=2.000},{H2=16.000},{VER1=3.000},{C3=80.000},{C1=56.000},{PPATH=st_1292_sch.prj},{C=10.000},{WG=60},{FUNC=Blanking, Forming, Guiding}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 1292 - Pneumatic-stamping-units, die set complete with rectangular working area
Bill of material
ST 1292. 160 x 1250
BESTNR
Order No.
ST 1292. 160 x 125
ST 1292. 160 x 125
HUBST
0.000
50.000
0.000
50.000
mm
B1
125
125
mm
D3
Diameter
25
25
mm
D5
Diameter
G 1/2
G 1/2
Inch
E1
Length
229
229
mm
HMAX
Height
130
130
mm
T
Height
15
15
mm
D1
Diameter
30
30
mm
D2
Diameter
32
32
mm
L
Height
315
315
mm
DZD
Pneumatic cylinder diameter
100
100
mm
DZH
Pneumatic cylinder stroke
50
50
mm
DKF
Compressive force F at 6 bar?
4712 N
4712 N
N
WG
Weight
60
60
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.