IFC 4.0
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z42040-32-16-45
STRACK
06. Entformungselemente - direkt, Schiebereinheiten Formen
6.1. Schieberelemente
Powered by
CAD模型選擇
{strack/entd_kat/entd_01/sn030192.prj},{NB=Z42040-32-16-45 Schieber},{PDF=PDF},{B2=32},{T1=16},{L1=45},{B1=39},{B3=20.0},{T2=5},{T3=10.9},{T4=7},{L2=39.90},{L3=31.77},{L4=15},{L5=10},{L6=5},{D1=6},{D2=11},{M=M4},{DN=4},{R=2},{SNPR=MIN},{ARTNR= }
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
STRACK
Description
Z42040 - Schieber
Bill of material
Z42040-32-16-45
PDF
PDF-INFO
PDF
B2
(B2)
32
32
mm
T1
(t1)
16
16
mm
L1
(L1)
45
45
mm
B1
(B1)
39
39
mm
B3
(B3)
20.0
20.0
mm
T2
(t2)
5
5
mm
T3
(t3)
10.9
10.9
mm
T4
(t4)
7
7
mm
L2
(L2)
39.90
39.90
mm
L3
(L3)
31.77
31.77
mm
L4
(L4)
15
15
mm
L5
(L5)
10
10
mm
L6
(L6)
5
5
mm
D1
(D1)
6
6
mm
D2
(d2)
11
11
mm
M
(M)
M4
M4
DN
(DN)
4
4
mm
R
(R)
2
2
mm
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.